7.2.5 PIOE Pin List
| Pad No. | Power Rail | I/O Type | Primary | Alternate Signal | PIO Peripheral | Reset State(1) | Note | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Type | Func | Signal | IO Set | Signal, Dir, PU, PD, HiZ, ST | ||||||
| 60 | VDDGMAC1 | GPIO | PE0 | GPIO | -- | A | G1_TX2 | GPIO | 1 | PIO, I, PU, ST | |
| B | FLEXCOM5_IO2 | GPIO | 2 | ||||||||
| C | I2SMCC1_DIN0 | GPIO | 2 | ||||||||
| D | PDMC1_CLK | GPIO | 3 | ||||||||
| 62 | VDDGMAC1 | GPIO | PE1 | GPIO | -- | A | G1_TX3 | GPIO | 1 | PIO, I, PU, ST | |
| B | FLEXCOM5_IO3 | GPIO | 2 | ||||||||
| C | I2SMCC1_WS | GPIO | 2 | ||||||||
| D | PDMC0_DS1 | GPIO | 4 | ||||||||
| 59 | VDDGMAC1 | GPIO | PE2 | GPIO | -- | A | G1_RXCK | GPIO | 1 | PIO, I, PU, ST | |
| B | FLEXCOM5_IO1 | GPIO | 2 | ||||||||
| C | I2SMCC1_CK | GPIO | 2 | ||||||||
| D | PDMC0_CLK | GPIO | 4 | ||||||||
| 61 | VDDGMAC1 | GPIO | PE3 | GPIO | -- | A | G1_TSUCOMP | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM5_IO0 | GPIO | 2 | ||||||||
| C | I2SMCC1_DOUT0 | GPIO | 2 | ||||||||
| D | PDMC0_DS0 | GPIO | 4 | ||||||||
| 9 | VDDLVDS | GPIO | PE4 | GPIO | LVDS_D0_N | A | LCDC_DAT0 | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM2_IO2 | GPIO | 1 | ||||||||
| C | PWML0 | GPIO | 2 | ||||||||
| D | TIOA3 | GPIO | 1 | ||||||||
| E | I2SMCC0_DIN1 | GPIO | 2 | ||||||||
| 10 | VDDLVDS | GPIO | PE5 | GPIO | LVDS_D0_P | A | LCDC_DAT1 | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM2_IO3 | GPIO | 1 | ||||||||
| C | PWMH0 | GPIO | 2 | ||||||||
| D | TIOB3 | GPIO | 1 | ||||||||
| E | I2SMCC0_DIN2 | GPIO | 2 | ||||||||
| 12 | VDDLVDS | GPIO | PE6 | GPIO | LVDS_D1_N | A | LCDC_DAT2 | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM2_IO4 | GPIO | 1 | ||||||||
| C | PWML1 | GPIO | 2 | ||||||||
| D | TCLK3 | GPIO | 1 | ||||||||
| E | I2SMCC0_DIN3 | GPIO | 2 | ||||||||
| 13 | VDDLVDS | GPIO | PE7 | GPIO | LVDS_D1_P | A | LCDC_DAT3 | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM2_IO5 | GPIO | 1 | ||||||||
| C | PWMH1 | GPIO | 2 | ||||||||
| D | TIOA4 | GPIO | 1 | ||||||||
| E | I2SMCC0_DOUT1 | GPIO | 2 | ||||||||
| 15 | VDDLVDS | GPIO | PE8 | GPIO | LVDS_D2_N | A | LCDC_DAT4 | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM2_IO0 | GPIO | 1 | ||||||||
| C | PWML2 | GPIO | 2 | ||||||||
| D | TIOB4 | GPIO | 1 | ||||||||
| E | I2SMCC0_CK | GPIO | 2 | ||||||||
| 16 | VDDLVDS | GPIO | PE9 | GPIO | LVDS_D2_P | A | LCDC_DAT5 | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM2_IO1 | GPIO | 1 | ||||||||
| C | PWMH2 | GPIO | 2 | ||||||||
| D | TCLK4 | GPIO | 1 | ||||||||
| E | I2SMCC0_WS | GPIO | 2 | ||||||||
| 19 | VDDLVDS | GPIO | PE10 | GPIO | LVDS_D3_N | A | LCDC_DAT6 | GPIO | 1,2 | PIO, I, PU, ST | |
| B | FLEXCOM2_IO6 | GPIO | 1 | ||||||||
| C | PWML3 | GPIO | 2 | ||||||||
| D | TIOA5 | GPIO | 1 | ||||||||
| E | I2SMCC0_DOUT2 | GPIO | 2 | ||||||||
| 20 | VDDLVDS | GPIO | PE11 | GPIO | LVDS_D3_P | A | LCDC_DAT7 | GPIO | 1,2 | PIO, I, PU, ST | |
| C | PWMH3 | GPIO | 2 | ||||||||
| D | TIOB5 | GPIO | 1 | ||||||||
| E | I2SMCC0_DOUT3 | GPIO | 2 | ||||||||
| 17 | VDDLVDS | GPIO | PE12 | GPIO | LVDS_CLK_N | A | LCDC_DEN | GPIO | 1,2 | PIO, I, PU, ST | |
| B | PCK3 | GPIO | 4 | ||||||||
| C | PWMEXTRG0 | GPIO | 2 | ||||||||
| D | TCLK5 | GPIO | 1 | ||||||||
| E | I2SMCC0_DIN0 | GPIO | 2 | ||||||||
| 18 | VDDLVDS | GPIO | PE13 | GPIO | LVDS_CLK_P | A | LCDC_PCK | GPIO | 1,2 | PIO, I, PU, ST | |
| B | PCK4 | GPIO | 3 | ||||||||
| C | PWMEXTRG1 | GPIO | 2 | ||||||||
| E | I2SMCC0_DOUT0 | GPIO | 2 | ||||||||
Note:
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger