2.10.1 Electrical Characteristics
(Ask a Question)Following table describes the eNVM maximum performance:
| Parameter | Description | A2F0602 | A2F500 | Units | ||
|---|---|---|---|---|---|---|
| –1 | Std. | –1 | Std. | |||
| tFMAXCLKeNVM | Maximum frequency for clock for the control logic – 5 cycles (5:1:1:11) | 50 | 50 | 50 | 50 | MHz |
| tFMAXCLKeNVM | Maximum frequency for clock for the control logic – 6 cycles (6:1:1:11) | 50 | 50 | 50 | 50 | MHz |
Note:
- 6:1:1:1 indicates 6 cycles for the first access and 1 each for the next three accesses. 5:1:1:1 indicates 5 cycles for the first access and 1 each for the next three accesses.
- Device A2F060 is discontinued.