2.12 JTAG 1532 Characteristics
(Ask a Question)JTAG timing delays do not include JTAG I/Os. To obtain complete JTAG timing, add I/O buffer delays to the corresponding standard selected; refer to the I/O timing characteristics in the User I/O Characteristics for more details.