2.12.1 Timing Characteristics
(Ask a Question)| Parameter | Description | –1 | Std. | Units |
|---|---|---|---|---|
| tDISU | Test Data Input Setup Time | 0.53 | 0.63 | ns |
| tDIHD | Test Data Input Hold Time | 1.07 | 1.25 | ns |
| tTMSSU | Test Mode Select Setup Time | 0.53 | 0.63 | ns |
| tTMDHD | Test Mode Select Hold Time | 1.07 | 1.25 | ns |
| tTCK2Q | Clock to Q (data out) | 5.33 | 6.27 | ns |
| tRSTB2Q | Reset to Q (data out) | 21.31 | 25.07 | ns |
| FTCKMAX | TCK Maximum Frequency | 26.00 | 30.59 | MHz |
| tTRSTREM | ResetB Removal Time | 0.00 | 0.00 | ns |
| tTRSTREC | ResetB Recovery Time | 0.21 | 0.25 | ns |
| tTRSTMPW | ResetB Minimum Pulse | TBD | TBD | ns |
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.