2.6.1 RC Oscillator Characteristics

Table 2-83. Electrical Characteristics of the RC Oscillator
ParameterDescriptionConditionMin.Typ.Max.Units
FRCOperating frequency——100—MHz
AccuracyTemperature: –40 °C to 100 °C

Voltage: 3.3V ± 5%

—1—%
Temperature: –55 °C to 125 °C

Voltage: 3.3V ± 5%

–3—3%
Output jitterPeriod jitter (at 5 K cycles)—100—ps RMS
Cycle-to-cycle jitter (at 5 K cycles)—100—ps RMS
Period jitter (at 5 K cycles) with 1 KHz / 300 mV peak-to-peak noise on power supply—150—ps RMS
Cycle-to-cycle jitter (at 5 K cycles) with 1 KHz / 300 mV peak-to-peak noise on power supply—150—ps RMS
Output duty cycle——50—%
IDYNRCOperating current3.3V domain—1—mA
1.5V domain—2—mA