28.6.11 RTC Interrupt Mask Register

Name: RTC_IMR
Offset: 0x28
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TDERRCALTIMSECALRACK 
Access RRRRRR 
Reset 000000 

Bit 5 – TDERR Time and/or Date Error Mask

ValueDescription
0 The time and/or date error event is disabled.
1 The time and/or date error event is enabled.

Bit 4 – CAL Calendar Event Interrupt Mask

ValueDescription
0 The selected calendar event interrupt is disabled.
1 The selected calendar event interrupt is enabled.

Bit 3 – TIM Time Event Interrupt Mask

ValueDescription
0 The selected time event interrupt is disabled.
1 The selected time event interrupt is enabled.

Bit 2 – SEC Second Event Interrupt Mask

ValueDescription
0 The second periodic interrupt is disabled.
1 The second periodic interrupt is enabled.

Bit 1 – ALR Alarm Interrupt Mask

ValueDescription
0 The alarm interrupt is disabled.
1 The alarm interrupt is enabled.

Bit 0 – ACK Acknowledge Update Interrupt Mask

ValueDescription
0 The acknowledge for update interrupt is disabled.
1 The acknowledge for update interrupt is enabled.