28.6.8 RTC Status Clear Command Register
| Name: | RTC_SCCR |
| Offset: | 0x1C |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TDERRCLR | CALCLR | TIMCLR | SECCLR | ALRCLR | ACKCLR | ||||
| Access | W | W | W | W | W | W | |||
| Reset | – | – | – | – | – | – |
Bit 5 – TDERRCLR Time and/or Date Free Running Error Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Clears corresponding status flag in the Status Register (RTC_SR). |
Bit 4 – CALCLR Calendar Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Clears corresponding status flag in the Status Register (RTC_SR). |
Bit 3 – TIMCLR Time Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Clears corresponding status flag in the Status Register (RTC_SR). |
Bit 2 – SECCLR Second Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Clears corresponding status flag in the Status Register (RTC_SR). |
Bit 1 – ALRCLR Alarm Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Clears corresponding status flag in the Status Register (RTC_SR). |
Bit 0 – ACKCLR Acknowledge Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Clears corresponding status flag in the Status Register (RTC_SR). |