23.2 Embedded Characteristics
The Power Management Controller provides the following clocks:
- Host Clock (MAIN_CLK), programmable from a few hundred Hz to the maximum operating frequency of the device. It is available to the modules running permanently, such as the Enhanced Embedded Flash Controller.
- Processor Clock (HCLK), automatically switched off when entering the processor in Sleep mode.
- Free-running processor Clock (FCLK).
- The Cortex-M7 SysTick external clock.
- USB Clock (USB_48M), required by the USB peripheral.
- Peripheral Clocks with independent ON/OFF control, provided to the peripherals.
- Programmable Clock Outputs (PCKx), selected from the clock generator outputs to drive the device PCK pins.
- Clock sources independent of MAIN_CLK and HCLK, provided by internal PCKx for USART, UART, TC, Embedded Trace Macrocell (ETM) and CAN Clocks.
- Generic Clock (GCLK) with controllable division and ON/OFF control, independent of MAIN_CLK and HCLK. Provided to selected peripherals.
The Power Management Controller also provides the following features on clocks:
- A Main crystal oscillator failure detector
- A 32.768 kHz crystal oscillator frequency monitor
- A frequency counter on Main crystal oscillator or Main RC oscillator
- An on-the-fly adjustable Main RC oscillator frequency