51.6.10 Sample-and-Hold Modes
The AFE can be configured in either single Sample-and-Hold mode (AFEC_SHMR.DUALx = 0) or dual Sample-and-Hold mode (AFEC_SHMR.DUALx = 1). By default, after a reset, the AFE is in single Sample-and-Hold mode.
The AFEC can apply a different mode on each channel.
The same inputs are used in single Sample-and-Hold mode or in dual Sample-and-Hold mode. Single-ended/Differential mode and single/dual Sample-and-Hold mode can be combined. See the following tables.
| Single-Ended Input Pins | Differential Input Pins | Channel Numbers |
|---|---|---|
| AD0, AD6 | AD0-AD1, AD6–AD7 | CH0 |
| AD1, AD7 | – | CH1 |
| ... | ... | ... |
| AD4, AD10 | AD4–AD5, AD10–AD11 | CH4 |
| AD5, AD11 | – | CH5 |
Note:
- AFE0_AD11 is not an actual pin but is connected to a temperature sensor.
| Single-Ended Input Pins | Differential Input Pins | Channel Numbers |
|---|---|---|
| AD0 | AD0 - AD1 | CH0 |
| AD1 | – | CH1 |
| ... | ... | ... |
| AD10 | AD10 - AD11 | CH10 |
| AD11 | – | CH11 |
Note:
- AFE0_AD11 is not an actual pin but is connected to a temperature sensor.