45.10.5 USART Baud Rate Generator Register
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
| Name: | US_BRGR |
| Offset: | 0x0020 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FP[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CD[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 18:16 – FP[2:0] Fractional Part
Warning: When the value of
field FP is greater than 0, the SCK (oversampling clock) generates nonconstant duty
cycles. The SCK high duration is increased by “selected clock” period from time to
time. The duty cycle depends on the value of the CD field.
| Value | Description |
|---|---|
| 0 |
Fractional divider is disabled. |
| 1–7 |
Baud rate resolution, defined by FP × 1/8. |
Bits 15:0 – CD[15:0] Clock Divider
CD USART_MODE ≠
ISO7816 USART_MODE =
ISO7816 SYNC =
0 SYNC = 1 or
USART_MODE = SPI (Host or Client) OVER = 0 OVER = 1 0 Baud Rate
Clock Disabled 1 to 65535 CD = Selected Clock /
(16
× Baud Rate) CD = Selected Clock /
(8
× Baud Rate) CD = Selected Clock
/
Baud Rate CD = Selected Clock /
(FI_DI_RATIO × Baud Rate)
| CD | USART_MODE ≠ ISO7816 | USART_MODE = ISO7816 | ||
| SYNC = 0 | SYNC = 1 or USART_MODE = SPI (Host or Client) | |||
| OVER = 0 | OVER = 1 | |||
| 0 | Baud Rate Clock Disabled | |||
| 1 to 65535 | CD = Selected Clock / (16 × Baud Rate) | CD = Selected Clock / (8 × Baud Rate) | CD = Selected Clock / Baud Rate | CD = Selected Clock / (FI_DI_RATIO × Baud Rate) |