45.10.9 USART LIN Identifier Register

This register is relevant only if USART_MODE = 0xA or 0xB in the USART Mode Register.

Write access is possible only in LIN Host node configuration.

Name: US_LINIR
Offset: 0x0058
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 IDCHR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – IDCHR[7:0] Identifier Character

  • If USART_MODE = 0xA (Host node configuration):
    • IDCHR is Read/Write and its value is the identifier character to be transmitted.
  • If USART_MODE = 0xB (Client node configuration):
    • IDCHR is Read-only and its value is the last identifier character that has been received.