52.7.12 DACC Analog Current Register

This register can only be written if the WPEN bit is cleared in the DACC Write Protection Mode Register.

Name: DACC_ACR
Offset: 0x94
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     IBCTLCH1[1:0]IBCTLCH0[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0:1, 2:3 – IBCTLCHx Analog Output Current Control x

ValueDescription
0Bypass mode (buffer off)
1Low Power Mode
2Normal Power Mode
3High Power Mode