52.7.5 DACC Channel Disable Register
This register can only be written if the WPEN bit is cleared in the DACC Write Protection Mode Register.
| Name: | DACC_CHDR |
| Offset: | 0x14 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CH1 | CH0 | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
Bits 0, 1 – CHx Channel x Disable
Warning: If the corresponding channel is disabled during a conversion or if
it is disabled then re-enabled during a conversion, its associated analog value and
its corresponding EOC flags in DACC_ISR are unpredictable.
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the corresponding channel. |