45.8.9 USART Mode Register

This configuration is relevant only if USART_MODE = 0xE or 0xF in the USART Mode Register.

This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.

Name: US_MR
Offset: 0x0004
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    WRDBT CLKO CPOL 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
        CPHA 
Access R/W 
Reset 0 
Bit 76543210 
 CHRL[1:0]USCLKS[1:0]USART_MODE[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 20 – WRDBT Wait Read Data Before Transfer

ValueDescription
0

The character transmission starts as soon as a character is written into US_THR (assuming TXRDY was set).

1

The character transmission starts when a character is written and only if RXRDY flag is cleared (Receive Holding Register has been read).

Bit 18 – CLKO Clock Output Select

ValueDescription
0

The USART does not drive the SCK pin.

1

The USART drives the SCK pin if USCLKS does not select the external clock SCK.

Bit 16 – CPOL SPI Clock Polarity

CPOL is used to determine the inactive state value of the serial clock (SCK). It is used with CPHA to produce the required clock/data relationship between Host and Client devices.

ValueDescription
0

The inactive state value of SPCK is logic level zero.

1

The inactive state value of SPCK is logic level one.

Bit 8 – CPHA SPI Clock Phase

CPHA determines which edge of SPCK causes data to change and which edge causes data to be captured. CPHA is used with CPOL to produce the required clock/data relationship between Host and Client devices.

ValueDescription
0

Data is changed on the leading edge of SPCK and captured on the following edge of SPCK.

1

Data is captured on the leading edge of SPCK and changed on the following edge of SPCK.

Bits 7:6 – CHRL[1:0] Character Length

ValueNameDescription
3 8_BIT

Character length is 8 bits

Bits 5:4 – USCLKS[1:0] Clock Selection

ValueNameDescription
0 MCK

Peripheral clock is selected

1 DIV

Peripheral clock divided (DIV=DIV=8) is selected

3 SCK

Serial Clock (SCK) is selected

Bits 3:0 – USART_MODE[3:0] USART Mode of Operation

ValueNameDescription
0xE SPI_Host

SPI Host

0xF SPI_Client

SPI Client