51.7.3 AFEC Extended Mode Register

This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.

Name: AFEC_EMR
Offset: 0x08
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   SIGNMODE[1:0]  STMTAG 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
      RES[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
   CMPFILTER[1:0]  CMPALL  
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 CMPSEL[4:0] CMPMODE[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 29:28 – SIGNMODE[1:0] Sign Mode

If conversion results are signed and resolution is below 16 bits, the sign is extended up to the bit 15 (for example, 0xF43 for 12-bit resolution will be read as 0xFF43 and 0x467 will be read as 0x0467). See Conversion Results Format.
ValueNameDescription
0 SE_UNSG_DF_SIGN Single-Ended channels: unsigned conversions.

Differential channels: signed conversions.

1 SE_SIGN_DF_UNSG Single-Ended channels: signed conversions.

Differential channels: unsigned conversions.

2 ALL_UNSIGNED

All channels: unsigned conversions.

3 ALL_SIGNED

All channels: signed conversions.

Bit 25 – STM Single Trigger Mode

ValueDescription
0

Multiple triggers are required to get an averaged result.

1

Only a single trigger is required to get an averaged value.

Bit 24 – TAG Tag for AFEC_LCDR

ValueDescription
0

Clears CHNB in AFEC_LCDR.

1

Appends the channel number to the conversion result in AFEC_LCDR.

Bits 18:16 – RES[2:0] Resolution

ValueNameDescription
0 NO_AVERAGE

12-bit resolution, AFE sample rate is maximum (no averaging).

1 LOW_RES

10-bit resolution, AFE sample rate is maximum (no averaging).

2 OSR4

13-bit resolution, AFE sample rate divided by 4 (averaging).

3 OSR16

14-bit resolution, AFE sample rate divided by 16 (averaging).

4 OSR64

15-bit resolution, AFE sample rate divided by 64 (averaging).

5 OSR256

16-bit resolution, AFE sample rate divided by 256 (averaging).

Bits 13:12 – CMPFILTER[1:0] Compare Event Filtering

Number of consecutive compare events necessary to raise the flag = CMPFILTER+1.

When programmed to ‘0’, the flag rises as soon as an event occurs.

Bit 9 – CMPALL Compare All Channels

ValueDescription
0

Only the channel indicated in CMPSEL field is compared.

1

All channels are compared.

Bits 7:3 – CMPSEL[4:0] Comparison Selected Channel

If CMPALL = 0: CMPSEL indicates which channel has to be compared.

If CMPALL = 1: No effect.

Bits 1:0 – CMPMODE[1:0] Comparison Mode

ValueNameDescription
0 LOW

Generates an event when the converted data is lower than the low threshold of the window.

1 HIGH

Generates an event when the converted data is higher than the high threshold of the window.

2 IN

Generates an event when the converted data is in the comparison window.

3 OUT

Generates an event when the converted data is out of the comparison window.