33.9.4 Write Mode
The bit WRITE_MODE in the SMC_MODE register of the corresponding chip select indicates which signal controls the write operation.
The bit WRITE_MODE in the SMC_MODE register of the corresponding chip select indicates which signal controls the write operation.