33.16 Register Summary
The SMC is programmed using the registers listed in the following table. For each Chip Select, a set of four registers is used to program the parameters of the external device connected on it. In the Register Summary, “CS_number” denotes the Chip Select number. 16 bytes (0x10) are required per Chip Select.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | SMC_SETUP0 | 7:0 | NWE_SETUP[5:0] | |||||||
| 15:8 | NCS_WR_SETUP[5:0] | |||||||||
| 23:16 | NRD_SETUP[5:0] | |||||||||
| 31:24 | NCS_RD_SETUP[5:0] | |||||||||
| 0x04 | SMC_PULSE0 | 7:0 | NWE_PULSE[6:0] | |||||||
| 15:8 | NCS_WR_PULSE[6:0] | |||||||||
| 23:16 | NRD_PULSE[6:0] | |||||||||
| 31:24 | NCS_RD_PULSE[6:0] | |||||||||
| 0x08 | SMC_CYCLE0 | 7:0 | NWE_CYCLE[7:0] | |||||||
| 15:8 | NWE_CYCLE[8] | |||||||||
| 23:16 | NRD_CYCLE[7:0] | |||||||||
| 31:24 | NRD_CYCLE[8] | |||||||||
| 0x0C | SMC_MODE0 | 7:0 | EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||
| 15:8 | DBW | BAT | ||||||||
| 23:16 | TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| 31:24 | PS[1:0] | PMEN | ||||||||
| 0x10 | SMC_SETUP1 | 7:0 | NWE_SETUP[5:0] | |||||||
| 15:8 | NCS_WR_SETUP[5:0] | |||||||||
| 23:16 | NRD_SETUP[5:0] | |||||||||
| 31:24 | NCS_RD_SETUP[5:0] | |||||||||
| 0x14 | SMC_PULSE1 | 7:0 | NWE_PULSE[6:0] | |||||||
| 15:8 | NCS_WR_PULSE[6:0] | |||||||||
| 23:16 | NRD_PULSE[6:0] | |||||||||
| 31:24 | NCS_RD_PULSE[6:0] | |||||||||
| 0x18 | SMC_CYCLE1 | 7:0 | NWE_CYCLE[7:0] | |||||||
| 15:8 | NWE_CYCLE[8] | |||||||||
| 23:16 | NRD_CYCLE[7:0] | |||||||||
| 31:24 | NRD_CYCLE[8] | |||||||||
| 0x1C | SMC_MODE1 | 7:0 | EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||
| 15:8 | DBW | BAT | ||||||||
| 23:16 | TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| 31:24 | PS[1:0] | PMEN | ||||||||
| 0x20 | SMC_SETUP2 | 7:0 | NWE_SETUP[5:0] | |||||||
| 15:8 | NCS_WR_SETUP[5:0] | |||||||||
| 23:16 | NRD_SETUP[5:0] | |||||||||
| 31:24 | NCS_RD_SETUP[5:0] | |||||||||
| 0x24 | SMC_PULSE2 | 7:0 | NWE_PULSE[6:0] | |||||||
| 15:8 | NCS_WR_PULSE[6:0] | |||||||||
| 23:16 | NRD_PULSE[6:0] | |||||||||
| 31:24 | NCS_RD_PULSE[6:0] | |||||||||
| 0x28 | SMC_CYCLE2 | 7:0 | NWE_CYCLE[7:0] | |||||||
| 15:8 | NWE_CYCLE[8] | |||||||||
| 23:16 | NRD_CYCLE[7:0] | |||||||||
| 31:24 | NRD_CYCLE[8] | |||||||||
| 0x2C | SMC_MODE2 | 7:0 | EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||
| 15:8 | DBW | BAT | ||||||||
| 23:16 | TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| 31:24 | PS[1:0] | PMEN | ||||||||
| 0x30 | SMC_SETUP3 | 7:0 | NWE_SETUP[5:0] | |||||||
| 15:8 | NCS_WR_SETUP[5:0] | |||||||||
| 23:16 | NRD_SETUP[5:0] | |||||||||
| 31:24 | NCS_RD_SETUP[5:0] | |||||||||
| 0x34 | SMC_PULSE3 | 7:0 | NWE_PULSE[6:0] | |||||||
| 15:8 | NCS_WR_PULSE[6:0] | |||||||||
| 23:16 | NRD_PULSE[6:0] | |||||||||
| 31:24 | NCS_RD_PULSE[6:0] | |||||||||
| 0x38 | SMC_CYCLE3 | 7:0 | NWE_CYCLE[7:0] | |||||||
| 15:8 | NWE_CYCLE[8] | |||||||||
| 23:16 | NRD_CYCLE[7:0] | |||||||||
| 31:24 | NRD_CYCLE[8] | |||||||||
| 0x3C | SMC_MODE3 | 7:0 | EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||
| 15:8 | DBW | BAT | ||||||||
| 23:16 | TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| 31:24 | PS[1:0] | PMEN | ||||||||
0x40 ... 0x7F | Reserved | |||||||||
| 0x80 | SMC_OCMS | 7:0 | SMSE | |||||||
| 15:8 | CS3SE | CS2SE | CS1SE | CS0SE | ||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x84 | SMC_KEY1 | 7:0 | KEY1[7:0] | |||||||
| 15:8 | KEY1[15:8] | |||||||||
| 23:16 | KEY1[23:16] | |||||||||
| 31:24 | KEY1[31:24] | |||||||||
| 0x88 | SMC_KEY2 | 7:0 | KEY2[7:0] | |||||||
| 15:8 | KEY2[15:8] | |||||||||
| 23:16 | KEY2[23:16] | |||||||||
| 31:24 | KEY2[31:24] | |||||||||
0x8C ... 0xE3 | Reserved | |||||||||
| 0xE4 | SMC_WPMR | 7:0 | WPEN | |||||||
| 15:8 | WPKEY[7:0] | |||||||||
| 23:16 | WPKEY[15:8] | |||||||||
| 31:24 | WPKEY[23:16] | |||||||||
| 0xE8 | SMC_WPSR | 7:0 | WPVS | |||||||
| 15:8 | WPVSRC[7:0] | |||||||||
| 23:16 | WPVSRC[15:8] | |||||||||
| 31:24 | ||||||||||