18.3.3 Entering Parallel Programming Mode
The following algorithm sets the device in Parallel Programming mode:
- Apply the supplies as described in table Signal Description List.
- External clock is applied to the XIN pin within the VDDCORE POR reset time-out period, as defined in the section Electrical Specifications.
- Wait for the end of this reset period.
- Start a read or write handshaking.