18.3.5 Device Operations
Several commands on the Flash memory are available. These commands are summarized in table Command Bit Coding. Each command is driven by the programmer through the parallel interface running several read/write handshaking sequences.
When a new command is executed, the previous one is automatically achieved. Therefore, chaining a read command after a write automatically flushes the load buffer in the Flash.