36.6.22 10/100 Operation
The 10/100 Mbps speed bit in the Network Configuration register is used to select between 10 Mbps and 100 Mbps.
The 10/100 Mbps speed bit in the Network Configuration register is used to select between 10 Mbps and 100 Mbps.