36.6.2 IEEE 1588 Time Stamp Unit
The IEEE 1588 time stamp unit (TSU) is implemented as a 94-bit timer.
- The 48 upper bits [93:46] of the timer count seconds and are accessible in the GMAC 1588 Timer Seconds High Register” (GMAC_TSH) and GMAC 1588 Timer Seconds Low Register (GMAC_TSL).
- The 30 lower bits [45:16] of the timer count nanoseconds and are accessible in the GMAC 1588 Timer Nanoseconds Register (GMAC_TN).
- The lowest 16 bits [15:0] of the timer count sub-nanoseconds.
The 46 lower bits roll over when they have counted to 1s. The timer increments by a programmable period (to approximately 15.2fs resolution) with each MAIN_CLK period and can also be adjusted in 1ns resolution (incremented or decremented) through APB register accesses.