24.4.9 Wakeup Sources
The wakeup events allow the device to exit Backup mode. When a wakeup event is detected, the SUPC performs a sequence that automatically reenables the core power supply and the SRAM power supply, if they are not already enabled.