24.4.11 Register Bits in Backup Domain (VDDIO)
The following configuration registers, or certain bits of the registers, are physically located in the product backup domain:
- The RSTC Mode register (all bits)(1)
- The RTT Mode register (all bits)(2)
- The RTT Alarm register (all bits)(2)
- The RTC Control register (all bits)(3)
- The RTC Mode register (all bits)(3)
- The RTC Time Alarm register (all bits)(3)
- The RTC Calendar Alarm register (all bits)(3)
- The General Purpose Backup registers (all bits)(4)
- The Supply Controller Control register (see register description for details)
- The Supply Controller Supply Monitor Mode register (all bits)
- The Supply Controller Mode register (see register description for details)
- The Supply Controller Wakeup Mode register (all bits)
- The Supply Controller Wakeup Inputs register (all bits)
- The Supply Controller Status register (all bits)
Note:
- See the Reset Controller (RSTC) section.
- See the Real Time Timer (RTT) section.
- See the Real Time Clock (RTC) section.
- See the General Purpose Backup Registers (GPBR) section.