31.6.24 PIO Peripheral ABCD Select Register 0

Note: Register Reset Values:

PIOA: 0x00000080

PIOB: 0x00000000

PIOC: 0x00000000

PIOD: 0x00000000

PIOE: 0x00000000

This register can only be written if the WPEN bit is cleared in the PIO Write Protection Mode Register.

Name: PIO_ABCDSR0
Offset: 0x0070
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 P31P30P29P28P27P26P25P24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 P23P22P21P20P19P18P17P16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 P15P14P13P12P11P10P9P8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 P7P6P5P4P3P2P1P0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Peripheral Select

  • If the same bit is set to '0' in PIO_ABCDSR1:
    ValueDescription
    0Assigns the I/O line to the Peripheral A function
    1Assigns the I/O line to the Peripheral B function
  • If the same bit is set to '1' in PIO_ABCDSR1:
    ValueDescription
    0Assigns the I/O line to the Peripheral C function
    1Assigns the I/O line to the Peripheral D function