31.6.23 PIO Pull-Up Status Register

Note: Register Reset Values:

PIOA: 0x00000180

PIOB: 0x00001FF0

PIOC: 0x00000000

PIOD: 0x00000400

PIOE: 0x00000000

Name: PIO_PUSR
Offset: 0x0068
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 P31P30P29P28P27P26P25P24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 P23P22P21P20P19P18P17P16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 P15P14P13P12P11P10P9P8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 P7P6P5P4P3P2P1P0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Pull-Up Status

ValueDescription
0 Pull-up resistor is enabled on the I/O line.
1 Pull-up resistor is disabled on the I/O line.