31.6.49 PIO I/O Drive Register

Name: PIO_DRIVER
Offset: 0x0118
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 LINE31LINE30LINE29LINE28LINE27LINE26LINE25LINE24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LINE23LINE22LINE21LINE20LINE19LINE18LINE17LINE16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LINE15LINE14LINE13LINE12LINE11LINE10LINE9LINE8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LINE7LINE6LINE5LINE4LINE3LINE2LINE1LINE0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – LINE Drive of PIO Line

ValueNameDescription
0 LOW_DRIVE Lowest drive
1 HIGH_DRIVE Highest drive