31.6.52 PIO Parallel Capture Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect

1: Disables the corresponding interrupt

Name: PIO_PCIDR
Offset: 0x0158
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     RXBUFFENDRXOVREDRDY 
Access WWWW 
Reset –––– 

Bit 3 – RXBUFF Reception Buffer Full Interrupt Disable

Bit 2 – ENDRX End of Reception Transfer Interrupt Disable

Bit 1 – OVRE Parallel Capture Mode Overrun Error Interrupt Disable

Bit 0 – DRDY Parallel Capture Mode Data Ready Interrupt Disable