31.6.42 PIO Falling Edge/Low-Level Select Register

Name: PIO_FELLSR
Offset: 0x00D0
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
 P31P30P29P28P27P26P25P24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 P23P22P21P20P19P18P17P16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 P15P14P13P12P11P10P9P8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 P7P6P5P4P3P2P1P0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Falling Edge/Low-Level Interrupt Selection

ValueDescription
0 No effect.
1 The interrupt source is set to a falling edge detection or low-level detection event, depending on PIO_ELSR.