34.15.4 CMxPCH
| PCH | Positive Input Source |
|---|---|
111 | AVSS |
110 | FVR_Buffer2 |
101 | DAC_Output |
100 | CxPCH not connected |
011 | CxPCH not connected |
010 | CxPCH not connected |
001 | CxIN1+ |
000 | CxIN0+ |
| Name: | CMxPCH |
| Address: | 0xF37,0xF33 |
Comparator x Non-Inverting Channel Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||