33.1.5 Interrupts
The ADC module allows for the ability to generate an interrupt upon completion of an Analog-to-Digital Conversion. The ADC Interrupt Flag is the ADIF bit in the PIRx register. The ADC Interrupt Enable is the ADIE bit in the PIEx register. The ADIF bit must be cleared in software.
- The ADIF bit is set at the completion of every conversion, regardless of whether or not the ADC interrupt is enabled.
- The ADC operates during Sleep only when the FRC oscillator is selected.
This interrupt can be generated while the device is operating or
while in Sleep. If the device is in Sleep, the interrupt will wake-up the device. Upon
waking from Sleep, the next instruction following the SLEEP instruction is always executed. If the user is attempting to wake-up
from Sleep and resume in-line code execution, the ADIE bit and the PEIE bit of the INTCON
register must both be set and the GIE bit of the INTCON register must be cleared. If all
three of these bits are set, the execution will switch to the Interrupt Service
Routine.