33.1.2 Channel Selection
The ADPCH register determines which channel is connected to the Sample-and-Hold circuit.
There are several channel selections available as shown in the following selection table:
| ADPCH | ADC Positive Channel Input |
|---|---|
111111 | Fixed Voltage Reference (FVR)(2) |
111110 | DAC1 output(1) |
111101 | Temperature Indicator(3) |
111100 | AVSS (Analog Ground) |
100011-111011 | Reserved. No channel connected. |
100010 | RE2/ANE2(1) |
100001 | RE1/ANE1(1) |
100000 | RE0/ANE0(1) |
011111 | RD7/AND7(1) |
011110 | RD6/AND6(1) |
011101 | RD5/AND5(1) |
011100 | RD4/AND4(1) |
011011 | RD3/AND3(1) |
011010 | RD2/AND2(1) |
011001 | RD1/AND1(1) |
011000 | RD0/AND0(1) |
010111 | RC7/ANC7 |
010110 | RC6/ANC6 |
010101 | RC5/ ANC5 |
010100 | RC4/ ANC4 |
010011 | RC3/ANC3 |
010010 | RC2/ANC2 |
010001 | RC1/ ANC1 |
010000 | RC0/ANC0 |
001111 | RB7/ANB7 |
001110 | RB6/ANB6 |
001101 | RB5/ANB5 |
001100 | RB4/ ANB4 |
001011 | RB3/ANB3 |
001010 | RB2/ ANB2 |
001001 | RB1/ ANB1 |
001000 | RB0/ANB0 |
000111 | RA7/ANA7 |
000110 | RA6/ANA6 |
000101 | RA5/ANA5 |
000100 | RA4/ ANA4 |
000011 | RA3/ ANA3 |
000010 | RA2/ ANA2 |
000001 | RA1/ ANA1 |
000000 | RA0/ANA0 |
|
Note:
| |
When changing channels, a delay is required before starting the next conversion.
Refer to Section “ADC Operation” for more information.
Important: It is recommended to discharge the
Sample-and-Hold capacitor when switching between ADC channels by starting a conversion on a
channel connected to VSS and terminating the conversion after the acquisition
time has elapsed. If the ADC does not have a dedicated VSS input channel, the
VSS selection (DAC1R[4:0] = b'00000') through the DAC output channel can be
used. If the DAC is in use, a free input channel can be connected to VSS, and
can be used in place of the DAC.