33.1.3 ADC Voltage Reference

The ADPREF bits provide control of the positive voltage reference. The positive voltage reference can be:

  • VREF+ pin
  • VDD
  • FVR 1.024V
  • FVR 2.048V
  • FVR 4.096V

The ADNREF bit provides control of the negative voltage reference. The negative voltage reference can be:

  • VREF- pin
  • VSS