28.9.7 SSPxMSK
| Name: | SSPxMSK |
| Address: | 0xF93,0xE8F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MSK[6:0] | MSK0 | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:1 – MSK[6:0] Mask bits
| Value | Name | Description |
|---|---|---|
1 |
I2C Slave |
The received address bit n is compared to SSPxADD bit n to detect I2C address match |
0 |
I2C Slave |
The received address bit n is not used to detect I2C address match |
Bit 0 – MSK0
| Value | Name | Description |
|---|---|---|
1 |
I2C 10-bit Slave |
The received address bit 0 is compared to SSPxADD bit 0 to detect I2C address match |
0 |
I2C 10-bit Slave |
The received address bit 0 is not used to detect I2C address match |
x |
SPI or I2C 7-bit | Don’t care |