8.4.4 PMD3
| Name: | PMD3 |
| Address: | 0xEDF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC8MD | CLC7MD | CLC6MD | CLC5MD | PWM4MD | PWM3MD | CCP2MD | CCP1MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CLCnMD Disable CLCn bit
| Value | Description |
|---|---|
| 1 | CLCn module disabled |
| 0 | CLCn module enabled |
Bits 2, 3 – PWMnMD Disable PWMn bit
| Value | Description |
|---|---|
| 1 | PWMn module disabled |
| 0 | PWMn module enabled |
Bits 0, 1 – CCPnMD Disable Capture/Compare/PWMn bit
| Value | Description |
|---|---|
| 1 | CCPn module disabled |
| 0 | CCPn module enabled |