8.4.5 PMD4
| Name: | PMD4 |
| Address: | 0xEE0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UART2MD | UART1MD | MSSP2MD | MSSP1MD | CWG1MD | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bits 6, 7 – UARTnMD Disable EUSARTn bit
| Value | Description |
|---|---|
| 1 | EUSARTn module disabled |
| 0 | EUSARTn module enabled |
Bits 4, 5 – MSSPnMD Disable MSSPn bit
| Value | Description |
|---|---|
| 1 | MSSPn module disabled |
| 0 | MSSPn module enabled |
Bit 0 – CWG1MD Disable CWG1 Module bit
| Value | Description |
|---|---|
| 1 | CWG1 module disabled |
| 0 | CWG1 module enabled |