39.3.6 Thermal Characteristics
| Standard Operating Conditions (unless otherwise stated) | |||||
|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
| TH01 | θJA | Thermal Resistance Junction to Ambient | 60 | °C/W | 28-pin SPDIP package |
| 80 | °C/W | 28-pin SOIC package | |||
| 90 | °C/W | 28-pin SSOP package | |||
| 27.5 | °C/W | 28-pin VQFN 4x4 mm package | |||
| 27.5 | °C/W | 28-pin QFN 6x6 mm package | |||
| 47.2 | °C/W | 40-pin PDIP package | |||
| 28.9 | °C/W | 40-pin QFN package | |||
| 46 | °C/W | 44-pin TQFP package | |||
| TH03 | TJMAX | Maximum Junction Temperature | 150 | °C | |
|
Note:
| |||||