16.5.5 PORTE
Note: Writes to PORTE are actually written to the
corresponding LATE register.
Reads from PORTE register return actual I/O pin
values.
| Name: | PORTE |
| Address: | 0xF90 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RE3 | RE2 | RE1 | RE0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x |
Bits 0, 1, 2, 3 – REn Port I/O Value bits
Note:
- Bit RE3 is read-only, and will read ‘1’ when MCLRE = 1 (Master Clear enabled).
- 28-pin package only has RE3 in this register.
| Reset States: |
|
| Value | Description |
|---|---|
| 1 |
Port pin is ≥ VIH |
| 0 |
Port pin is ≤ VIL |