16.5.10 TRISE
| Name: | TRISE |
| Address: | 0xF8B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISE3 | TRISE2 | TRISE1 | TRISE0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – TRISEn PortE I/O Tri-state Control bits
Note:
- Not available on 28-pin devices.
- TRISE3 bit is read-only, and
will read ‘
1’.
| Value | Description |
|---|---|
| 1 | Port output driver is disabled |
| 0 | Port output driver is enabled |