17.8 Operation in Sleep
The interrupt-on-change interrupt sequence will wake the device from Sleep mode, if the IOCIE bit is set.
If an edge is detected while in Sleep mode, the IOCxF register will be updated prior to the first instruction executed out of Sleep.