3.4.5.1 PLC Reception Circuit
The PLC reception circuit used in PL360MB, see Figure 3-11, is the reference design of the reception stage described in the PL360 datasheet which is composed of:
- Single-pole low pass filter, R49 and C43
- Automatic Gain Control (AGC) circuit. A resistor, R48, used to attenuate the incoming PLC signal in case its amplitude is high enough to exceed the input dynamic range of the embedded ADC
- A resistor, R36, for impedance matching
- DC decoupling capacitor, C45