30.4.6 Sequencer Operation
All commands are executed in a single cycle, except for the flow change commands and the commands that are waiting for an external input.
All commands are executed in a single cycle, except for the flow change commands and the commands that are waiting for an external input.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.