5.4.3.1 BIST at Start-up
The BIST can be configured to automatically run on a POR-type Reset, as
shown in Figure 1. By
default, when BISTDIS (FDEVOPT1[6]) = 1, the BIST is disabled and will
not be part of device start-up. If the BISTDIS bit is cleared during device programming,
the BIST will run after all Configuration registers have been loaded and before code
execution begins.