Legend: R = Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable
bit
Name:
RAMXECCSYND, RAMYECCSYND
Offset:
0x359C,
0x35DC
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
ECCSYND[6:0]
Access
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
R/HS/HC
Reset
0
0
0
0
0
0
0
Bits 6:0 – ECCSYND[6:0] Syndrome Value bits
These bits register the
syndrome value associated with the RAM read data when Single or Double bit ECC errors
occur.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.