10.10.5.3 Trap Service Routine
A Trap Service Routine is coded like an ISR, except that the appropriate trap status flag in the INTCONx register must be cleared to avoid re-entry into the Trap Service Routine.
A Trap Service Routine is coded like an ISR, except that the appropriate trap status flag in the INTCONx register must be cleared to avoid re-entry into the Trap Service Routine.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.