Address Detect Transmission
#include <xc.h>
//Clocking based on CPU @8MHz, UART1 clocked from 1/2 speed peripheral bus @4MHz
#define FUART 4000000
#define BAUDRATE 9600
//Baud rate calculation for fractional baud rate mode
#define BRGVAL (FUART/BAUDRATE)
#define ADDRESS1 0x45
#define ADDRESS2 0x55
#define TRANSMIT_CHAR_SIZE 4
uint8_t transmitChar1[TRANSMIT_CHAR_SIZE] = "abcd";
uint8_t transmitChar2[TRANSMIT_CHAR_SIZE] = "efgh";
int main(void) {
//Configure I/O
_RP29R = _RPOUT_U1TX; //Assign UART1 TX output functionality to RP29 (RB12)
_TRISB12 = 0; //Set RB12 as output
U1CONbits.MODE = 4; // Asynchronous 9-bit UART with address detect
U1CONbits.CLKSEL = 0; // FPB/2 as Baud Clock source
U1CONbits.STP = 0; // 1 stop bit
//Use fractional baud rate divider
U1CONbits.CLKMOD = 1;
U1BRG = BRGVAL; // Baud Rate setting for 9600
U1CONbits.ON = 1; // Enable UART
U1CONbits.TXEN = 1; // Enable UART TX.
//Transmit using Address1
U1PAbits.P1 = ADDRESS1; // Write the address1 value to Parameter1
/* Send data bytes for address1 */
for (int i = 0; i < TRANSMIT_CHAR_SIZE; i++) {
U1TXB = transmitChar1[i];
}
//Wait for transmission to complete
while(U1STATbits.TXMTIF == 0);
//Transmit using Address2
U1PAbits.P1 = ADDRESS2; // Write the address2 value to Parameter1
/* Send data bytes for address2 */
for (int i = 0; i < TRANSMIT_CHAR_SIZE; i++) {
U1TXB = transmitChar2[i];
}
//Wait for transmission to complete
while(U1STATbits.TXMTIF == 0);
//Periodically repeat the transmission
while(1) {
//Delay before re-transmitting
for (int i = 0; i < 0x12345678; i++);
U1PAbits.P1 = ADDRESS1; // Write the address1 value to Parameter1
/* Send data bytes for address1 */
for (int i = 0; i < TRANSMIT_CHAR_SIZE; i++) {
U1TXB = transmitChar1[i];
}
//Wait for transmission to complete
while(U1STATbits.TXMTIF == 0);
U1PAbits.P1 = ADDRESS2; // Write the address2 value to Parameter1
/* Send data bytes for address2 */
for (int i = 0; i < TRANSMIT_CHAR_SIZE; i++) {
U1TXB = transmitChar2[i];
}
//Wait for transmission to complete
while(U1STATbits.TXMTIF == 0);
}
return 0;
}