3.1 Architectural Overview

The CPU has 32-bit (data) modified Harvard architecture with 32-bit instructions, a 5-stage instruction pipeline and a single-phase clock design.

The CPU has a 32-bit instruction word with a variable length opcode field. The CPU also supports some instructions that are only available in 16-bit format. The Program Counter (PC) is 24 bits wide to access a 16 MB (24-bit address) unified linear address map.

The CPU supports up to eight addressing modes. A 5-stage fully interlocked instruction pipeline, with reduced branch latency and hardware mitigated pipeline hazard stalls, helps maintain throughput and provides predictable execution. Most instructions execute in a single-cycle effective execution rate, except for instructions that change the program flow. A hardware program loop construct is supported by the overhead-free REPEAT instruction, which is interruptible at any point. For loops greater than one instruction, the DBT (Decrement Test and Branch) instruction may be used to reduce loop overhead.

The CPU supports high-performance arithmetic calculation with a tightly coupled 16/32-bit Integer and a Fixed-Point fractional DSP engine with a 72-bit shifter, saturation and rounding support. There is a common issue Single and Double Precision Floating-Point Unit (FPU) coprocessor with an independent load-store execution pipeline.

The CPU and coprocessor support the following features:

  • Decode and issue from the CPU pipeline into independent coprocessor pipeline(s)
  • Pipeline hazards are detected and mitigated in both the CPU and coprocessor(s)
  • Instructions include a dedicated data move and a conditional coprocessor status branch
  • Coprocessor interrupt support

Figure 3-1 illustrates the CPU block diagram.

Figure 3-1. Core Conceptual Block Diagram with a FPU Coprocessor
Note:
  1. The CPU includes base plus seven register contexts (one per IPL) for W0 through W7, AccA, AccB, RCOUNT and CORCON[15:0].
  2. The FPU includes eight register contexts (one per IPL) for F0 through F7, FSR and FCR.