64-Pin VQFN, TQFP

Table . 64-Pin VQFN, TQFP Complete Pin Function Descriptions(1)
PinFunctionPinFunction
1PGD2/AD1ANN1/AD1AN4/CVDAN0/RP1/SCL2/IOMAF2/RA033RP41/RC8
2AD3AN1/CVDAN7/RP8/SDA2/IOMAF1/RA734RP42/SDO2/RC9
3PGC2/DACOUT1/AD3ANN1/AD3AN0/CVDAN1/CMP4D/RP2/RA135RP39/ASCL1/RC6
4VSS36RP40/ASDA1/IOMAF7/RC7
5VDD37VSS
6CVDAN11/CMPFN/RP12/RA1138VDD
7AD3AN3/CVDAN8/CMP5A/IBIAS3/ISRC3/RP9/RA839OSCO/CLKO/RP33/IOMAF5/RC0
8AD1AN3/CVDAN9/CMP5B/IBIAS2/ISRC2/RP10/RA940OSCI/RP34/IOMAF6/RC1
9CVDAN10/CMPEN/CMP5C/RP11/RA1041PGC3/RP35/PWM4H/IOMAD7/SS2/FSYNC2/RC2
10AVSS42PGD3/RP38/I3CSCL1/PWM4L/IOMAD6/RC5
11AVDD43RP36/PWM3H/IOMAD5/RC3
12OA1OUT/AD1AN0/CVDAN2/CMP1A/RP3/RA244RP37/I3CSDA1/PWM3L/IOMAD4/RC4
13OA1IN-/AD1ANN2/AD1AN2/CVDAN3/CMPCN/CMP1C/RP4/RA345RP43/RC10
14UREF/OA1IN+/AD1AN1/AD2AN5/AD3AN4/CVDAN4/CMP1B/RP5/RA446RP44/RC11
15OA3OUT/CVDAN5/CMP3A/RP6/INT0/RA547VSS
16OA3IN-/CVDAN6/CMPDN/CMP3C/RP7/RA648VDD
17OA3IN+/CVDAN21/CVDTX5/CMP3B/RP22/RB549RP49/PWM2H/IOMAD3/RD0
18VSS50TCK/RP50/PWM2L/IOMAD2/RD1
19VDD51TDO/RP51/PWM1H/IOMAD1/RD2
20OA2OUT/AD2AN0/CVDAN16/CVDTX0/CMP2A/RP17/RB052TDI/RP52/PWM1L/IOMAD0/RD3
21TMS/OA2IN-/AD2ANN2/AD2AN2/CVDAN17/CVDTX1/CMP2C/RP18/RB153SWVDD
22OA2IN+/AD2AN1/CVDAN18/CVDTX2/CMP2B/RP19/RB254Lx
23CVDAN24/CVDTX8/CMP2D/RP25/RB855SWVSS
24CVDAN25/CVDTX9/RP26/RB956VDDCORE
25RP29/RB1257VSS
26RP30/RB1358VDD
27PGD1/AD2ANN1/AD2AN3/CVDAN19/CVDTX3/CMP4A/RP20/SDA1/RB359TRDATA3/RP54/RD5
28PGC1/AD2AN4/CVDAN20/CVDTX4/CMP4B/RP21/SCL1/RB460TRDATA2/RP55/RD6
29AD3ANN2/AD3AN2/CVDAN22/CVDTX6/ALLCMP/IBIAS0/ISRC0/RP23/I3CASCL1/RB661TRDATA1/CVDTX16/RP53/RD4
30CVDAN23/CVDTX7/CMP4C/IBIAS1/ISRC1/RP24/I3CASDA1/IOMAF0/RB762TRDATA0/CVDTX17/RP56/ASCL2/IOMAF4/RD7
31CVDAN26/CVDTX10/RP27/SCK2/RB1063TRCLKO/CVDTX18/RP57/ASDA2/IOMAF3/RD8
32CVDAN27/CVDTX11/RP28/SDI2/RB1164MCLR
Note:
  1. RPn represents remappable peripheral functions.
  2. This pin has 8x drive strength.
  3. Unless otherwise stated, pins are 4x drive strength.
  4. A pull-up resistor is connected to this pin when the device is erased (JTAG enabled) and during programming.