FPU Register Unavailable to Write

When the CPU attempts to write to a register that is bound to an issued FPU instruction, the coprocessor will not be able to write until the register becomes available, creating a write stall for the CPU (see FPU WAW Hazards ).