3.4.2.3 Cache Fault Injection Register

Note: There are 132 bit lines which cover the 128 bit data, in addition to 1 parity bit per 32 bit data entry in the cache line.
Name: CHEFLTINJ
Offset: 0x1E68

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FLTPTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – FLTPTR[7:0] Fault Injection Pointer bits

ValueDescription
255-129 No effect
131 Bit 131 of cache data line
130 Bit 130 of cache data line
...
1 Bit 1 of cache data line
0 Bit 0 of cache data line