3.4.2.6 Tag Data Register

Note:
  1. The user software should not attempt to write to this register on the instruction cycle immediately following a read from the TAGCMD register; the write contents will be lost due to the hardware read of this register.
  2. The tag address is comprised of bits 23-11 of the program memory address for a 128-line direct-mapped cache.
  3. The tag data/address is 23 bits aligned, with unused bits (0-10 being ignored by hardware, and only bits 11-23 will be active).
Name: TAGDAT
Offset: 0x1E80

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ADDR[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:11]     
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
          
Access  
Reset  

Bits 23:11 – ADDR[23:11] Tag Data bits